Periodic advertising interval
C
#define BLE_GAP_PERIODIC_ADV_INTVL_MIN 0x0006 #define BLE_GAP_PERIODIC_ADV_INTVL_MAX 0xFFFF
Description
Defines the range of LE periodic advertising intervals. (Unit: 1.25 ms)
Macro Definition
Macro | Description |
---|---|
BLE_GAP_PERIODIC_ADV_INTVL_MIN | Minimum LE periodic advertising interval: 7.5 ms. |
BLE_GAP_PERIODIC_ADV_INTVL_MAX | Maximum LE periodic advertising interval: 81.91875 seconds. |