1.7.6 Hardware Flow Control

The MCP2222 supports hardware flow control when the IO0 and IO1 pins are configured as CTS and RTS, respectively.

To enable UART hardware flow control, configure:

  • IO0 as CTS
  • IO1 as RTS