1.7.8 UART Transmit Activity (TXA)

The TXA function indicates UART transmit activity.

When the IO3 pin is configured as TXA, the pin becomes active whenever UART transmit activity is detected. This allows the application to provide a visual indication of UART TX traffic.