1.7.2 Custom Baud Rates
Custom baud rates are configured using the USB SET_LINE_CODING command.
Refer to the UART Communication section for additional information.
The baud rate error can be calculated using the equation provided in Section 1.7.1.