1.7.7 UART Receive Activity (RXA)

The RXA function indicates UART receive activity.

When the IO2 pin is configured as RXA, the pin becomes active whenever UART receive activity is detected. This allows the application to provide a visual indication of UART RX traffic.