3.8.1 Device Configuration

Name: DEVCFG
Offset: 0x01
Property: 1

Bit 76543210 
     SLFPWRRMTWKP SNEN 
Access R/WR/WR/W 
Reset 001 

Bit 3 – SLFPWR USB Self-Powered Attribute

ValueDescription
0 Bus-powered: The device draws power from USB VBUS (factory default)
1

Self-powered: The device has an external power supply. The VBUS pin must be connected to USB VBUS through a potential divider

Bit 2 – RMTWKP USB Remote Wake-up Capability

ValueDescription
0

No remote wake-up: The device cannot wake the USB host from suspend. The ALRT pins can only wake the MCP2222 device (factory default).

1

Remote wake-up enabled: The ALRT pins configured for edge detection and can wake the MCP2222 device as well as the USB host.

Bit 0 – SNEN USB CDC Serial Number Enable

ValueDescription
0

No serial number: The device enumerates without a serial number. Windows may assign different COM ports when the device is connected to different USB ports.

1

Serial number enabled: Windows maintains consistent COM port assignment (factory default).