6.3.6.5 Programming the Current Application Image using MPLAB® X IDE
The following steps describe how to program the current
application image onto the PIC32WM-BW1 Curiosity Board using MPLAB® X IDE.
- Build the project after completing all the above
changes and program it on the PIC32WM-BW1 Curiosity Board.
- Click the Make and Program Device Main Project option to program the generated unified image.
- Wait for the programming process to complete successfully.
Figure 6-84. Make and Program Device Main Project
- The device (OTAU Target) now runs the application with OTA capability. It is ready for an upgrade using an OTAU manager, such as a mobile phone application.