6.3.6.1 MCC Component and Code Generation

This section details the steps and configurations required to enable OTA firmware upgrade functionality in a Bluetooth® LE application using MCC. The process involves adding and configuring specific MCC components, verifying dependencies, and ensuring the correct project setup for secure and reliable OTA updates.

Prerequisites

  1. Open any Bluetooth® LE application based on MCC (either example project or custom-created project).
  2. Launch MCC by clicking the MCC icon or selecting it from the Tools menu.
    Figure 6-42. MPLAB® X Code Configurator Icon