2.8.8 TCP IP Configuration
The TCP/IP Configuration enables a user to graphically add or remove TCP/IP functionality to the MPLAB Harmony v3 project and configure each component per the application demand. The TCP/IP Configurator window initializes with a graphical overview of the different TCP/IP layers. Selecting each layer displays the Device Resources.