2.8.3 ADC Configuration
This utility in MPLAB Harmony v3 is listed under the Project Graph > Plugins > ADC Configuration menu option of MPLAB X IDE (or the Tools menu of the MPLAB Code Configurator window in Standalone mode), only after adding the ADC PLIB on the project graph. The ADC Configuration utility is same in MPLAB Harmony v3 and MPLAB Harmony v2.