2.8.2 Pin Configuration
This utility in MPLAB Harmony v3 is same as in MPLAB Harmony v2 with a few improvements and bug corrections. In MPLAB Harmony v2, the Pin Table window of the Pin Configuration utility comes towards the bottom alongside the MPLAB Harmony Configurator Output window. However, in MPLAB Harmony v3, all three Pin configuration windows (Pin Diagram, Pin Table and Pin Settings) are placed together as shown in the following figure: