37.13.2 ADCCON2 – ADC Control Register 2

This register controls the reference selection for the ADC core, the sample time for the shared ADC core, interrupt enable for reference, early interrupt selection and clock division selection for the shared ADC.
Name: ADCCON2
Offset: 0x10
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 BGVRRDYREFFLTEOSRDYCVD_CPL[2:0]SAMC[9:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SAMC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BGVRIENREFFLTIENEOSIEN  ADCEIS[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
  ADCDIV[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 31 – BGVRRDY Band Gap Voltage/ADC Reference Voltage Status bit

Data processing is valid only after BGVRRDY is set by hardware, so the application code must check that the BGVRRDY bit is set to ensure data validity. This bit set to ‘0’ when ON (ADCCON1[15]) = 0.

ValueDescription
0

Either or both band gap voltage and ADC reference voltages (VREF) are not ready

1

Both band gap voltage and ADC reference voltages (VREF) are ready

Bit 30 – REFFLT Band Gap/VREF/AVDD BOR Fault Status bit

This bit is cleared when the ON bit (ADCCON1[15]) = 0 and the BGVRRDY bit = 1.

ValueDescription
0

Band gap and VREF voltage are working properly

1

Fault in band gap or the VREF voltage while the ON bit (ADCCON1[15]) was set. Most likely a band gap or VREF fault is caused by a BOR of the analog VDD supply.

Bit 29 – EOSRDY End of Scan Interrupt Status bit

This bit is cleared when ADCCON2[31:24] are read in software.

ValueDescription
0Scanning is not complete
1All analog inputs configured for scanning through the scan trigger (all analog inputs specified in the ADCCSS1 register) complete their conversions.

Bits 28:26 – CVD_CPL[2:0] CVD Partly Line Capacitor Setting; Cpline = CVD_CPL[2:0] × 2.5 pF = 0–17.5 pF

Bits 25:16 – SAMC[9:0] Sample Time for the Shared ADC bits

Where TAD7 = Period of the ADC conversion clock for the Shared ADC controlled by the ADCCON2.ADCDIV[6:0] bits

ValueDescription
0x3ff

1025 TAD7

...—
0x0013 TAD7
0x000

2 TAD7

Bit 15 – BGVRIEN Band Gap/VREF Voltage Ready Interrupt Enable bit

ValueDescription
0

No interrupt is generated when the BGVRRDY bit is set

1

Interrupt is generated when the BGVRDDY bit is set

Bit 14 – REFFLTIEN Band Gap/VREF Voltage Fault Interrupt Enable bit

ValueDescription
0

No interrupt is generated when the REFFLT bit is set

1

Interrupt is generated when the REFFLT bit is set

Bit 13 – EOSIEN End of Scan Interrupt Enable bit

ValueDescription
0

No interrupt is generated when the EOSRDY bit is set

1

Interrupt is generated when the EOSRDY bit is set

Bits 10:8 – ADCEIS[2:0]  Early Interrupt Select bits

These early interrupt select bits are for the Shared ADC Core; applies to all shared channels.

These bits select the number of clocks prior to the arrival of valid data that the associated interrupt is generated.

The hardware will utilize the maximum allowed early interrupt setting if the user programs the ADCEIS bit-field to a non-allowed value.

ValueDescription
111

The early ready interrupt is generated 8 ADC core clocks prior to end of conversion.

110

The early ready interrupt is generated 7 ADC core clocks prior to end of conversion.

101

The early ready interrupt is generated 6 ADC core clocks prior to end of conversion.

100

The early ready interrupt is generated 5 ADC core clocks prior to end of conversion.

011

The early ready interrupt is generated 4 ADC core clocks prior to end of conversion.

010

The early ready interrupt is generated 3 ADC core clocks prior to end of conversion.

001

The early ready interrupt is generated 2 ADC core clocks prior to end of conversion.

000

The early ready interrupt is generated 1 ADC core clocks prior to end of conversion.

Bits 6:0 – ADCDIV[6:0] Division Ratio for the Shared SAR ADC Core Clock bits

The ADCDIV[6:0] bits divide the ADC control clock (TQ) to generate the clock for the shared SAR ADC.
ValueDescription
1111111

254 * TQ = TAD7

...—
0000011

6 * TQ = TAD7

0000010

4 * TQ = TAD7

00000012 * TQ = TAD7
0000000Reserved