37.13.14 ADCFLTR1 – ADC Digital Filter 1 Register

These registers provide control and status bits for the oversampling filter accumulator and also include the 16-bit filter output data.

Name: ADCFLTR1
Offset: 0x1A0
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 AFEN0DATA16EN0ADFMODE0OVRSAM0[2:0]AFIEN0AFIF0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
    FLTINID0[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 FLT_DATA0[15:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 FLT_DATA0[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bit 31 – AFEN0 Digital Filter x Enable bit

ValueDescription
1

Digital filter is enabled

0

Digital filter is disabled and the AFRDY status bit is cleared

Bit 30 – DATA16EN0 Filter Significant Data Length bit

Note: This bit is significant only if DFMODE = 1 (Averaging mode) and FRACT (ADCCON1[23]) = 1 (Fractional Output mode).
ValueDescription
1

All 16 bits of the filter output data are significant

0

Only the first 12 bits are significant, followed by four zeros

Bit 29 – ADFMODE0 ADC Filter Mode bit

ValueDescription
1

Filter x works in Averaging mode

0

Filter x works in Oversampling Filter mode (default)

Bits 28:26 – OVRSAM0[2:0] Oversampling Filter Ratio bits

ValueDescription

If DFMODE is 0

111

128 samples (shift sum 3 bits to right, output data is in 15.1 format)

110

32 samples (shift sum 2 bits to right, output data is in 14.1 format)

101

8 samples (shift sum 1 bit to right, output data is in 13.1 format)

100

2 samples (shift sum 0 bits to right, output data is in 12.1 format)

011

256 samples (shift sum 4 bits to right, output data is 16 bits)

010

64 samples (shift sum 3 bits to right, output data is 15 bits)

001

16 samples (shift sum 2 bits to right, output data is 14 bits)

000

4 samples (shift sum 1 bit to right, output data is 13 bits)

If DFMODE is 1
111

256 samples (256 samples to be averaged)

110

128 samples (128 samples to be averaged)

101

64 samples (64 samples to be averaged)

100

32 samples (32 samples to be averaged)

011

16 samples (16 samples to be averaged)

010

8 samples (8 samples to be averaged)

001

4 samples (4 samples to be averaged)

000

2 samples (2 samples to be averaged)

Bit 25 – AFIEN0 Digital Filter x Interrupt Enable bit

ValueDescription
1

Digital filter interrupt is enabled and is generated by the AFRDY status bit

0

Digital filter is disabled

Bit 24 – AFIF0 Digital Filter x Data Ready Status bit

Note: This bit is cleared by reading the FLTRDATA[15:0] bits or by disabling the Digital Filter module (by setting AFEN to 0).
ValueDescription
1

Data is ready in the FLTRDATA[15:0] bits

0

Data is not ready

Bits 20:16 – FLTINID0[4:0] Digital Filter Analog Input Selection bits

Note: Only the first 8 analog inputs, Class 1 (AN0) and Class 2 (AN1–AN7), can use a digital filter.

These bits specify the analog input to be used as the oversampling filter data source.

ValueDescription
11111

Reserved

...—
...—
...—
00111

AN7

...—
...—
...—
00010

AN2

00001

AN1

00000

AN0

Bits 15:0 – FLT_DATA0[15:0] Digital Filter x Data Output Value bits

The filter output data is as per the fractional format set in the FRACT bit (ADCCON1[23]). The FRACT bit must not be changed while the filter is enabled. Changing the state of the FRACT bit after the operation of the filter ended must not update the value of the FLTRDATA[15:0] bits to reflect the new format.