30.8.6 INTFLAG - Interrupt Flag Status and Clear Register

Name: INTFLAG
Offset: 0x0A
Reset: 0x00
Property: –

Bit 76543210 
        DONE 
Access R/W 
Reset 0 

Bit 0 – DONE This Flag is Set When a New Measurement is Completed

This flag is cleared by writing a 1 to it.

This flag is set when a new measurement is completed.

Writing a 0 to this bit has no effect.

Writing a 1 to this bit clears the DONE Interrupt flag.