Multi-buffer or circular buffer modes by linking multiple descriptors
Up to 16 Channels
Enable 16 independent transfers
Automatic descriptor fetch for each channel
Suspend/resume operation support for each channel
Flexible Arbitration Scheme
Four configurable priority levels for each channel
Fixed or round-robin priority scheme within each priority level
From 1 to 256 KB Data Transfer in a Single Block Transfer
Multiple Addressing Modes
Static
Configurable increment scheme
Optional Interrupt Generation
On block transfer complete
On error detection
On channel suspend
Eight Event Inputs
One event input for each of the eight least significant DMA channels
Can be selected to trigger normal transfers, periodic transfers or conditional transfers
Can be selected to suspend or resume channel operation
Four Event Outputs
One output event for each of the four least significant DMA channels
Selectable generation on AHB, block or transaction transfer complete
Error Management Supported by Write-Back Function
Dedicated Write-Back memory section for each channel to store ongoing descriptor transfer
CRC Polynomial Software Selectable to
CRC-16 (CRC-CCITT)
CRC-32 (IEEE 802.3)
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.