An AHB clock (CLK_QSPI_AHB) is required to clock the QSPI. In PIC32CX-BZ6, SYS_CLK is the AHB clock and can be configured in the CRU.
A FAST clock (CLK_QSPI2X_AHB) is required to clock the QSPI. This clock can be enabled and
disabled in the CFGCON1 register, bit 29 (CFGCON1.QSPIDDRM). When using QSPI DDR (Double Data
Rate) mode, the System Clock (SYS_CLK) must be less than or
equal to 64 MHz.
SYS_CLK is the CLK_QSPI_APB clock and can be configured in CRU
registers.Figure 36-2. QSPI Clock Organization
Important: The
CLK_QSPI2x_AHB must be two times faster to CLK_QSPI_AHB when the QSPI is operated in the DDR
mode. In Single Data Rate (SDR), the CLK_QSPI2x_AHB is not used.
The CLK_QSPI_APB, CLK_QSPI_AHB and CLK_QSPI2X_AHB, respectively, are all synchronous but can be divided by a prescaler.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.