43.7.6 CC Control

Table 43-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CCCR
Offset: 0x18
Reset: 0x00000001
Property: Write-restricted

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  TXPEFBIPXHD  BRSEFDOE 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 TESTDARMONCSRCSAASMCCEINIT 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bit 14 – TXP Transmit Pause

This bit field is write-restricted and only writable if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.
ValueDescription
0Transmit pause disabled.
1Transmit pause enabled. The CAN pauses for two CAN bit times before starting the next transmission after itself has successfully transmitted a frame.

Bit 13 – EFBI Edge Filtering during Bus Integration

ValueDescription
0Edge filtering is disabled.
1Two consecutive dominant tq required to detect an edge for hard synchronization.

Bit 12 – PXHD Protocol Exception Handling Disable

Note: When protocol exception handling is disabled, the CAN will transmit an error frame when it detects a protocol exception condition.
ValueDescription
0Protocol exception handling enabled.
1Protocol exception handling disabled.

Bit 9 – BRSE Bit Rate Switch Enable

Note: When CAN FD operation is disabled (i.e.,CCCR.FDOE bit ( CCCR <8>) = 0), BRSE is not evaluated.
ValueDescription
0Bit rate switching for transmissions disabled.
1Bit rate switching for transmissions enabled.

Bit 8 – FDOE FD Operation Enable

ValueDescription
0FD operation disabled.
1FD operation enabled.

Bit 7 – TEST Test Mode Enable

This bit field is write-restricted.

Writing a 0 to this field is always allowed.

Writing a 1 to this field is allowed only if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.

ValueDescription
0Normal operation. Register TEST holds reset values.
1Test Mode, write access to register TEST enabled.

Bit 6 – DAR Disable Automatic Retransmission

This bit field is write-restricted and writable only if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.

ValueDescription
0Automatic retransmission of messages not transmitted successfully enabled.
1Automatic retransmission disabled.

Bit 5 – MON Bus Monitoring Mode

This bit field is write-restricted.

Writing a 0 to this field is always allowed.

Writing a 1 to this field is allowed only both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.

ValueDescription
0Bus Monitoring Mode is disabled.
1Bus Monitoring Mode is enabled.

Bit 4 – CSR Clock Stop Request

ValueDescription
0No clock stop is requested.
1Clock stop requested. When clock stop is requested, first CCCR.INIT bit (CCCR <0>) and then the CCCR.CSA bit (CCCR <3>) will be set after all pending transfer requests have been completed and the CAN bus reached idle.

Bit 3 – CSA Clock Stop Acknowledge

ValueDescription
0No clock stop acknowledged.
1CAN may be set in power down by stopping CLK_CANx_AHB and GCLK_CANx.

Bit 2 – ASM Restricted Operation Mode

This bit field is write-restricted.

Writing a 0 to this field is always allowed.

Writing a 1 to this field is allowed only if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.

ValueDescription
0Normal CAN operation.
1Restricted Operation Mode active.

Bit 1 – CCE Configuration Change Enable

This bit field is write-restricted and only writable if bit field CCCR.INIT bit (CCCR <0>) is set.

ValueDescription
0The CPU has no write access to the protected configuration registers.
1The CPU has write access to the protected configuration registers (while CCCR.INIT bit (CCCR <0>) =1).

Bit 0 – INIT Initialization

Due to the synchronization mechanism between the two clock domains, there may be a delay until the value written to the INIT bit can be read back. The programmer has to assure that the previous value written to the INIT bit has been accepted by reading the INIT bit before setting the INIT bit to a new value.

ValueDescription
0Normal Operation.
1Initialization is started.