43.7.47 Error Interrupt Flag

Note: Interrupt flags must be cleared and then read back to confirm the clear before exiting the ISR to avoid double interrupts.
Table 43-64. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ERROR
Offset: 0x100
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        BERR 
Access R/W 
Reset 0 

Bit 0 – BERR AHB Bus Error Detection

The flag is set when an AHB bus error is detected. The flag is cleared by writing a 1 to the corresponding bit field. Writing a 0 has no effect. A hard reset will clear the register. When the bit is set, the Error non-maskable interrupt is generated.
ValueDescription
0No bus error detection.
1Bus error detection.