2.2 PIC32WM-BZ6 Module Ordering Information

The following table describes the ordering information of the PIC32WM-BZ6 Module.

Table 2-2. PIC32WM-BZ6 Module Ordering Details
Model NameModule SoCDescriptionRegulatory CertificationOrdering Code
PIC32WM-BZ6204UEPIC32CX2051BZ62132-I/3WWWireless module Bluetooth LE/802.15.4 PIC32WM-BZ6204UE-I, U.FL connector, dimensions: 19 mm × 25 mm × 2.75 mmFCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRCPIC32WM-BZ6204UE-I
PIC32WM-BZ6602CEPIC32CX2051BZ66048-I/Y9XWireless module Bluetooth LE/802.15.4 PIC32WM-BZ6602CE-I, chip antenna, dimensions is 11.5 mm × 14.3 mm × 2.6 mmFCC, ISED, CE and UKCAPIC32WM-BZ6602CE-I

The following figure illustrates the details of the PIC32WM-BZ6 Module ordering information.

Figure 2-2. PIC32WM-BZ6204 Module Ordering Information
Figure 2-3. PIC32WM-BZ6602 Module Ordering Information