2.1 PIC32CX-BZ6 SoC Ordering Information

The following table describes the ordering information of the PIC32CX-BZ6 SoC.

Table 2-1. PIC32CX-BZ6 SoC Ordering Details
SoC NamePin and PackageDescriptionOrdering Code
PIC32CX2051BZ62132132-pin and VQFN (10 mm × 10 mm × 0.9 mm)32-bit ARM®Cortex™-M4 with MCU Bluetooth®/802.15.4 Connectivity

PIC32CX2051BZ62132-I/3WW

PIC32CX2051BZ62132-E/3WW

PIC32CX2051BZ62132T-I/3WW

PIC32CX2051BZ62132T-E/3WW

PIC32CX2051BZ6604848-pin and VQFN (7 mm × 7 mm × 1.0 mm)

PIC32CX2051BZ66048-I/Y9X

PIC32CX2051BZ66048-V/Y9X

PIC32CX2051BZ66048T-I/Y9X

PIC32CX2051BZ66048T-V/Y9X

The following figure illustrates the details of the PIC32CX-BZ6 ordering information.

Figure 2-1. PIC32CX-BZ6 Ordering Information