46.6.1.2 QEI I/O Control Register

Name: QEIIOC
Offset: 0x10
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        HCAPEN 
Access R/W 
Reset 0 
Bit 15141312111098 
 QCAPENFLTRENQFDIV[2:0]OUTFNC[1:0]SWPAB 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HOMPOLIDXPOLQEBPOLQEAPOLHOMEINDEXQEBQEA 
Access R/WR/WR/WR/WRRRR 
Reset 00000000 

Bit 16 – HCAPEN Position Counter Input Capture by Home Event Enable bit

ValueDescription
1 HOMEx input event (positive edge) triggers a position capture event
0 HOMEx input event (positive edge) does not trigger a position capture event

Bit 15 – QCAPEN Position Counter Input Capture Enable bit

ValueDescription
1 Positive edge detect of Home input triggers position capture function
0 Home input event (positive edge) does not trigger a capture even

Bit 14 – FLTREN QEA/QEB/INDX/HOMEx Digital Filter Enable bit

ValueDescription
1 Input pin digital filter is enabled
0 Input pin digital filter is disabled (bypassed)

Bits 13:11 – QFDIV[2:0] QEA/QEB/INDX/HOMEx Digital Input Filter Clock Divide Select bits

ValueDescription
111 1:128 clock divide
110 1:64 clock divide
101 1:32 clock divide
100 1:16 clock divide
011 1:8 clock divide
010 1:4 clock divide
001 1:2 clock divide
000 1:1 clock divide

Bits 10:9 – OUTFNC[1:0] QEI Module Output Function Mode Select bits

ValueDescription
11 The CNTCMPx pin goes high when POSxCNT ≤ QEIxCMPL or POSxCNT ≥ QEIxICCH
10 The CNTCMPx pin goes high when POSxCNT ≤ QEIxCMPL
01 The CNTCMPx pin goes high when POSxCNT ≥ QEIxICCH
00 Output is disabled

Bit 8 – SWPAB Swap QEA and QEB Inputs bit

ValueDescription
1 QEAx and QEBx are swapped prior to quadrature decoder logic
0 QEAx and QEBx are not swapped

Bit 7 – HOMPOL HOME Input Polarity Select bit

ValueDescription
1 Input is inverted
0 Input is not inverted

Bit 6 – IDXPOL INDX Input Polarity Select bit

ValueDescription
1 Input is inverted
0 Input is not inverted

Bit 5 – QEBPOL QEB Input Polarity Select bit

ValueDescription
1 Input is inverted
0 Input is not inverted

Bit 4 – QEAPOL QEA Input Polarity Select bit

ValueDescription
1 Input is inverted
0 Input is not inverted

Bit 3 – HOME Status of HOME Input Pin After Polarity Control bit (read-only)

ValueDescription
1

Pin is at logic ‘1’, if HOMPOL bit is set to ‘0’

Pin is at logic ‘0’, if HOMPOL bit is set to ‘1’

0

Pin is at logic ‘0’, if HOMPOL bit is set to ‘0’

Pin is at logic ‘1’, if HOMPOL bit is set to ‘1’

Bit 2 – INDEX Status of INDX Input Pin After Polarity Control bit (read-only)

ValueDescription
1

Pin is at logic ‘1’, if IDXPOL bit is set to ‘0’

Pin is at logic ‘0’, if IDXPOL bit is set to ‘1’

0

Pin is at logic ‘0’, if IDXPOL bit is set to ‘0’

Pin is at logic ‘1’, if IDXPOL bit is set to ‘1’

Bit 1 – QEB Status of QEB Input Pin After Polarity Control and SWPAB Pin Swapping bit (read-only)

ValueDescription
1

Physical pin QEBx is at logic ‘1’, if QEBPOL bit is set to ‘0’ and SWPAB bit is set to ‘0’

Physical pin QEBx is at logic ‘0’, if QEBPOL bit is set to ‘1’ and SWPAB bit is set to ‘0’

Physical pin QEAx is at logic ‘1’, if QEBPOL bit is set to ‘0’ and SWPAB bit is set to ‘1’

Physical pin QEAx is at logic ‘0’, if QEBPOL bit is set to ‘1’ and SWPAB bit is set to ‘1’

0

Physical pin QEBx is at logic ‘0’, if QEBPOL bit is set to ‘0’ and SWPAB bit is set to ‘0’

Physical pin QEBx is at logic ‘1’, if QEBPOL bit is set to ‘1’ and SWPAB bit is set to ‘0’

Physical pin QEAx is at logic ‘0’, if QEBPOL bit is set to ‘0’ and SWPAB bit is set to ‘1’

Physical pin QEAx is at logic ‘1’, if QEBPOL bit is set to ‘1’ and SWPAB bit is set to ‘1’

Bit 0 – QEA Status of QEA Input Pin After Polarity Control and SWPAB Pin Swapping bit (read-only)

ValueDescription
1

Physical pin QEAx is at logic ‘1’, if QEAPOL bit is set to ‘0’ and SWPAB bit is set to ‘0’

Physical pin QEAx is at logic ‘0’, if QEAPOL bit is set to ‘1’ and SWPAB bit is set to ‘0’

Physical pin QEBx is at logic ‘1’, if QEAPOL bit is set to ‘0’ and SWPAB bit is set to ‘1’

Physical pin QEBx is at logic ‘0’, if QEAPOL bit is set to ‘1’ and SWPAB bit is set to ‘1’

0

Physical pin QEAx is at logic ‘0’, if QEAPOL bit is set to ‘0’ and SWPAB bit is set to ‘0’

Physical pin QEAx is at logic ‘1’, if QEAPOL bit is set to ‘1’ and SWPAB bit is set to ‘0’

Physical pin QEBx is at logic ‘0’, if QEAPOL bit is set to ‘0’ and SWPAB bit is set to ‘1’

Physical pin QEBx is at logic ‘1’, if QEAPOL bit is set to ‘1’ and SWPAB bit is set to ‘1’