2.1.4.1 Introduction
(Ask a Question)The temperature variable in the SoC Products Group Designer software refers to the junction temperature, not the ambient, case, or board temperatures. This is an important distinction because dynamic and static power consumption will cause the chip's junction temperature to be higher than the ambient, case, or board temperatures. EQ 1 through EQ 3 give the relationship between thermal resistance, temperature gradient, and power.
where
- θJA = Junction-to-air thermal resistance
- θJB = Junction-to-board thermal resistance
- θJC = Junction-to-case thermal resistance
- TJ = Junction temperature
- TA = Ambient temperature
- TB = Board temperature (measured 1.0 mm away from the package edge)
- TC = Case temperature
- P = Total power dissipated by the device
| Product | θJA | θJC | θJB | Units | ||
|---|---|---|---|---|---|---|
| Still Air | 1.0 m/s | 2.5 m/s | ||||
| A2F0601-FG256 | 36.9 | 31.1 | 29.4 | TBD | 23.7 | °C/W |
| A2F500-FG256 | 26.2 | 20.6 | 18.9 | TBD | 13.2 | °C/W |
| A2F500-FG484 | 21.9 | 18.6 | 16.4 | 7.5 | 11 | °C/W |
Note:
- Device A2F060 is discontinued.