2.2.1 Quiescent Supply Current 

Table 2-8. Power Supplies Configuration
Modes and Power SuppliesVCCxxxxIOBx
VCCFPGAIOBx
VCCMSSIOBxVCC33A / VCC33ADCx 
VCC33AP/VCC33SDDx 
VCCMAINXTAL/VCCLPXTALVCC/VCC15A/VCC15ADCx
VCCPLLx, VCCENVM, 
VCCESRAMVDDBATVCCRCOSCVJTAGVPPeNVM (reset/off)LPXTAL (enable/disable)MAINXTAL (enable/disable)
Time Keeping mode0V0V0V3.3V0V0V0VOffEnableDisable
Standby modeOn13.3V1.5VN/A3.3VN/AN/AResetEnableDisable
SoC modeOn13.3V1.5VN/A3.3VN/AN/AOnEnableEnable
Note:
  1. On means proper voltage is applied. Refer to Table 2-3 for recommended operating conditions.
Table 2-9. Quiescent Supply Current Characteristics
ParameterModesTemperatureA2F0601A2F500
1.5V Domain3.3V Domain1.5V Domain3.3V Domain
IDC1SoC mode25 °C3 mA2 mA16.5 mA4 mA
Nominal125 °C9.2 mA9.6 mA47 mA9.9 mA
Worst case125 °C31 mA20.5 mA92 mA20.5 mA
IDC2Standby mode25 °C3 mA2 mA16.5 mA4 mA
Nominal125 °C9.2 mA9.6 mA47 mA9.9 mA
Worst case125 °C31 mA20.5 mA92 mA20.5 mA
IDC3Time Keeping mode25 °C—10 µA—10 µA
Nominal125 °C—30 µA—30 µA
Worst case125 °C—300 µA—300 µA
Note:
  1. Device A2F060 is discontinued.