2.2.3 Power Consumption of Various Internal Resources

Table 2-14. Different Components Contributing to Dynamic Power Consumption in SmartFusion cSoCs
ParameterDefinitionPower SupplyDeviceUnits
NameDomainA2F0604A2F500
PAC1Clock contribution of a Global RibVCC1.5V3.395.05µW/MHz
PAC2Clock contribution of a Global SpineVCC1.5V1.142.50µW/MHz
PAC3Clock contribution of a VersaTile rowVCC1.5V1.151.15µW/MHz
PAC4Clock contribution of a VersaTile used as a sequential moduleVCC1.5V0.120.12µW/MHz
PAC5First contribution of a VersaTile used as a sequential moduleVCC1.5V0.070.07µW/MHz
PAC6Second contribution of a VersaTile used as a sequential moduleVCC1.5V0.290.29µW/MHz
PAC7Contribution of a VersaTile used as a combinatorial moduleVCC1.5V0.290.29µW/MHz
PAC8Average contribution of a routing netVCC1.5V1.040.79µW/MHz
PAC9Contribution of an I/O input pin (standard dependent)VCCxxxxIOBx/VCCSee Table 2-10 and Table 2-11
PAC10Contribution of an I/O output pin (standard dependent)VCCxxxxIOBx/VCCSee Table 2-12 and Table 2-13
PAC11Average contribution of a RAM block during a read operationVCC1.5V25.00µW/MHz
PAC12Average contribution of a RAM block during a write operationVCC1.5V30.00µW/MHz
PAC13Dynamic Contribution for PLLVCC1.5V2.60µW/MHz
PAC15Contribution of NVM block during a read operation (F < 33MHz)VCC1.5V358.00µW/MHz
PAC161st contribution of NVM block during a read operation (F > 33MHz)VCC1.5V12.88mW
PAC172nd contribution of NVM block during a read operation (F > 33MHz)VCC1.5V4.80µW/MHz
PAC18Main Crystal Oscillator contributionVCCMAINXTAL3.3V1.98mW
PAC19aRC Oscillator contributionVCCRCOSC3.3V3.30mW
PAC19bRC Oscillator contributionVCC1.5V3.00mW
PAC20aAnalog Block Dynamic Power Contribution of the ADCVCC33ADCx3.3V8.25mW
PAC20bAnalog Block Dynamic Power Contribution of the ADCVCC15ADCx1.5V3.00mW
PAC21Low Power Crystal Oscillator contributionVCCLPXTAL3.3V33.00µW
PAC22MSS Dynamic Power Contribution – Running Drysthone at 100MHz1VCC1.5V67.50mW
PAC23Temperature Monitor Power ContributionSee Table 2-94—1.23mW
PAC24Current Monitor Power ContributionSee Table 2-93—1.03mW
PAC25ABPS Power ContributionSee Table 2-97—0.70mW
PAC26Sigma-Delta DAC Power Contribution2See Table 2-99—0.58mW
PAC27Comparator Power ContributionSee Table 2-98—1.02mW
PAC28Voltage Regulator Power Contribution3See Table 2-100—36.30mW
Note:
  1. For a different use of MSS peripherals and resources, refer to SmartPower.
  2. Assumes Input = Half Scale Operation mode.
  3. Assumes 100 mA load on 1.5V domain.
  4. Device A2F060 is discontinued.
Table 2-15. Different Components Contributing to the Static Power Consumption in SmartFusion cSoCs
ParameterDefinitionPower SupplyDeviceUnits
NameDomainA2F0601A2F500
PDC1Core static power contribution in SoC modeVCC1.5V7.8037.95mW
PDC2Device static power contribution in Standby ModeSee Table 2-8—7.8037.95mW
PDC3Device static power contribution in Time Keeping modeSee Table 2-83.3V33.0033.0µW
PDC7Static contribution per input pin (standard dependent contribution)VCCxxxxIOBx/VCCSee Table 2-10 and Table 2-11.
PDC8Static contribution per output pin (standard dependent contribution)VCCxxxxIOBx/VCCSee Table 2-12 and Table 2-13.
PDC9Static contribution per PLLVCC1.5V2.552.55mW
Note:
  1. Device A2F060 is discontinued.
Table 2-16. eNVM Dynamic Power Consumption
ParameterDescriptionConditionMin.Typ.Max.Units
eNVM SystemeNVM array operating powerIdle—795—µA
Read operationSee Table 2-14.
Erase—900—µA
Write—900—µA
PNVMCTRLeNVM controller operating power——20—µW/MHz