2.6.1 External Clock Source
For External Clock Source Connections, refer to the Schematic Checklist section of the data sheet.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| XIN | XIN is used as input for an external clock signal | Input for an
external clock signal External Clock frequency range specified in the XOSC Electrical Specifications (XOSC_35 parameter) |
| XOUT/GPIO | Can be left unconnected or used as normal GPIO | NC/GPIO |