2.6.3 External Slow Clock Source
For External Slow Clock Connections, refer to the Schematic Checklist section of the data sheet.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| XIN32 | XIN32 is used as input for an external clock signal | Input for an
external clock signal External Clock frequency range specified in the XOSC32K Electrical Specifications (XOSC32_19 parameter) |
| XOUT32/GPIO | Available for use as a GPIO | NC/GPIO |