47.7.1 MediaLB Control 0 Register
| Name: | MLB_MLBC0 |
| Offset: | 0x000 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FCNT[2:1] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FCNT[0] | CTLRETRY | ASYRETRY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MLBLK | ZERO | MLBCLK[2:0] | MLBEN | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 17:15 – FCNT[2:0] The number of frames per sub-buffer for synchronous channels
| Value | Name | Description |
|---|---|---|
| 0 | 1_FRAME | 1 frame per sub-buffer (Operation is the same as Standard mode.) |
| 1 | 2_FRAMES | 2 frames per sub-buffer |
| 2 | 4_FRAMES | 4 frames per sub-buffer |
| 3 | 8_FRAMES | 8 frames per sub-buffer |
| 4 | 16_FRAMES | 16 frames per sub-buffer |
| 5 | 32_FRAMES | 32 frames per sub-buffer |
| 6 | 64_FRAMES | 64 frames per sub-buffer |
Bit 14 – CTLRETRY Control Tx Packet Retry
| Value | Description |
|---|---|
| 0 | A control packet that is flagged with a Break or ProtocolError by the receiver is skipped. |
| 1 | A control packet that is flagged with a Break or ProtocolError by the receiver is retransmitted. |
Bit 12 – ASYRETRY Asynchronous Tx Packet Retry
| Value | Description |
|---|---|
| 0 | An asynchronous packet that is flagged with a Break or ProtocolError by the receiver is skipped. |
| 1 | An asynchronous packet that is flagged with a Break or ProtocolError by the receiver is retransmitted. |
Bit 7 – MLBLK MediaLB Lock Status (read-only)
| Value | Description |
|---|---|
| 0 | Indicates that the MediaLB block is not synchronized to the incoming MediaLB frame. |
| 1 | Indicates
that the MediaLB block is synchronized to the incoming MediaLB frame.
|
Bit 5 – ZERO Must be Written to 0
Bits 4:2 – MLBCLK[2:0] MLBCLK (MediaLB clock) Speed Select
| Value | Name | Description |
|---|---|---|
| 0 | 256_FS | 256xFs (for MLBPEN = 0) |
| 1 | 512_FS | 512xFs (for MLBPEN = 0) |
| 2 | 1024_FS | 1024xFs (for MLBPEN = 0) |
| 3 | 2048_FS | 2048xFs (for MLBPEN = 0) |
| 4 | 3072_FS | 3072xFs (for MLBPEN = 0) |
| 5 | 4096_FS | 4096xFs (for MLBPEN = 0) |
| 6 | 6144_FS | 6144xFs (for MLBPEN = 0) |
Bit 0 – MLBEN MediaLB Enable
| Value | Description |
|---|---|
| 0 | MediaLB peripheral is disabled |
| 1 | MLBCLK (MediaLB clock), MLBSIG (signal), and MLBDATA (data) are received and transmitted on the appropriate MediaLB pins. |