47.7.2 MediaLB Channel Status 0 Register

Note: Each bit can be cleared by writing a 0.
Name: MLB_MS0
Offset: 0x00C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 MCS [31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 MCS [23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MCS [15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MCS [7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – MCS [31:0] MediaLB Channel Status

Indicates the channel status for MediaLB channels 31 to 0. Channel status bits are set by hardware and cleared by software. Status is only set if the appropriate bits in the MLB_MIEN register are set.