47.7.11 HBI Channel Error 0 Register

The HBI Channel Error Registers (HCERn) indicate which channel(s) have encountered fatal errors.

HCERn status bits are set when hardware detects hardware errors on the given logical channel, including:

  • Channel opened, but not enabled,
  • Channel programmed with invalid channel type, or
  • Out-of-range PML for asynchronous or control Tx channels
Name: MLB_HCER0
Offset: 0x090
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 CERR[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CERR[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CERR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CERR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CERR[31:0] Bitwise Channel Error Bit - Bits [31:0]

CERR[n] = 1 indicates that a fatal error occurred on channel n.