47.7.6 MediaLB Interrupt Enable Register

Name: MLB_MIEN
Offset: 0x02C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   CTX_BREAKCTX_PECTX_DONECRX_BREAKCRX_PECRX_DONE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
  ATX_BREAKATX_PEATX_DONEARX_BREAKARX_PEARX_DONESYNC_PE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ISOC_BUFOISOC_PE 
Access R/WR/W 
Reset 00 

Bit 29 – CTX_BREAK Control Tx Break Enable

ValueDescription
0 The interrupt is disabled.
1 A Receiver Break response received from the receiver on a control Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 28 – CTX_PE Control Tx Protocol Error Enable

ValueDescription
0 The interrupt is disabled.
1 A Protocol Error generated by the receiver on a control Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 27 – CTX_DONE Control Tx Packet Done Enable

ValueDescription
0 The interrupt is disabled.
1 A packet transmitted with no errors on a control Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 26 – CRX_BREAK Control Rx Break Enable

Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

ValueDescription
0 The interrupt is disabled.
1 A Control Break command received from the transmitter on a control.

Bit 25 – CRX_PE Control Rx Protocol Error Enable

ValueDescription
0 The interrupt is disabled.
1 A Protocol Error detected on a control Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 24 – CRX_DONE Control Rx Packet Done Enable

ValueDescription
0 The interrupt is disabled.
1 A packet received with no errors on a control Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 22 – ATX_BREAK Asynchronous Tx Break Enable

ValueDescription
0 The interrupt is disabled.
1 A Receiver Break response received from the receiver on an asynchronous Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 21 – ATX_PE Asynchronous Tx Protocol Error Enable

ValueDescription
0 The interrupt is disabled.
1 A Protocol Error generated by the receiver on an asynchronous Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 20 – ATX_DONE Asynchronous Tx Packet Done Enable

Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

ValueDescription
0 The interrupt is disabled.
1 A packet transmitted with no errors on an asynchronous

Bit 19 – ARX_BREAK Asynchronous Rx Break Enable

ValueDescription
0 The interrupt is disabled.
1 An Asynchronous Break command received from the transmitter on an asynchronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 18 – ARX_PE Asynchronous Rx Protocol Error Enable

ValueDescription
0 The interrupt is disabled.
1 A Protocol Error detected on an asynchronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 17 – ARX_DONE Asynchronous Rx Done Enable

ValueDescription
0 The interrupt is disabled.
1 A packet received with no errors on an asynchronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 16 – SYNC_PE Synchronous Protocol Error Enable

ValueDescription
0 The interrupt is disabled.
1 A Protocol Error detected on a synchronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.

Bit 1 – ISOC_BUFO Isochronous Rx Buffer Overflow Enable

ValueDescription
0 The interrupt is disabled.
1 A buffer overflow on an isochronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. This occurs only when isochronous flow control is disabled.

Bit 0 – ISOC_PE Isochronous Rx Protocol Error Enable

ValueDescription
0 The interrupt is disabled.
1 A ProtocolError detected on an isochronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.