47.7.9 HBI Channel Mask 0 Register

The HC can control which channel(s) are able to generate an HBI interrupt by writing the HBI Channel Mask Registers (HCMRn). Each bit of HCMRn is read/write.

Name: MLB_HCMR0
Offset: 0x088
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CHM [31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CHM [23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CHM [15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CHM [7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CHM [31:0] Bitwise Channel Mask Bit - Bits [31:0]

CHM[n] = 1 indicates that channel n can generate an interrupt.