47.7.25 AHB Control Register

The AHB Control (MLB_ACTL) register is written by the HC to configure the AHB block for channel interrupts. MLB_ACTL contains three configuration fields, one is used to select the DMA mode, one is used to multiplex channel interrupts onto a single interrupt signal, and the last selects the method of clearing channel interrupts (either software or hardware).

Name: MLB_ACTL
Offset: 0x3C0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    MPB DMA_MODESMXSCE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 4 – MPB DMA Packet Buffering Mode

ValueNameDescription
0 SINGLE_PACKET Single-packet mode
1 MULTIPLE_PACKET Multiple-packet mode

Bit 2 – DMA_MODE DMA Mode

ValueDescription
0 DMA Mode 0
1 DMA Mode 1

Bit 1 – SMX AHB Interrupt Mux Enable

ValueDescription
0 MLB_ACSR0 generates an interrupt on MediaLB IRQ0; MLB_ACSR1 generates an interrupt on MediaLB IRQ1
1 MLB_ACSR0 and MLB_ACSR1 generate an interrupts on MediaLB IRQ0 only

Bit 0 – SCE Software Clear Enable

ValueDescription
0 Hardware clears interrupt after a MLB_ACSRn register read
1 Software writes a ‘1’ to clear