58.8 Maximum Clock Frequencies Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)
Operating temperature : -40°C ≤ TA ≤ +105°C for Industrial | |||
|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Max | Units |
| FCLK_1 | fHCLK | Processor clock freq | 300 | MHz |