58.9 NVM Block (Flash, Data Flash, NVM Configuration Rows) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +105°C for Industrial | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
| NVM_1 | FRETEN | Flash Data Retention | 20 | — | — | Yrs | At TA = 85°C, after 1K cycles (1) | |
| 5.5 | — | — | Yrs | At TA = 105°C, after 1K cycles(1) | ||||
|
Note:
| ||||||||