58.3 MCU Active Current Consumption
| DC CHARACTERISTICS | Standard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +105°C for V-temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE (1,2) | MCU IDD in Active mode | PLLA 300 MHz MCK 150 MHz | 90 | 103 | mA | VDDIO = VDDIN = 3.3V Running Coremark from Flash Main crystal OSC used as reference for PLLA |
| APWR_3 | 83 | 101 | mA | VDDIO = VDDIN = 3.3V Running Coremark from TCM | |||
| APWR_5 | FastRC 12 MHz | 5 | 15 | mA | VDDIO = VDDIN = 3.3V Running Coremark from Flash | ||
| APWR_7 | 5 | 14 | mA | VDDIO = VDDIN = 3.3V Running Coremark from TCM | |||
| APWR_9 | XOSC 12 MHz | 5.5 | 16 | mA | VDDIO = VDDIN = 3.3V XOSC32K = Off Running Coremark from Flash | ||
| APWR_11 | 5.5 | 15 | mA | VDDIO = VDDIN = 3.3V XOSC32K = Off Running Coremark from TCM | |||
|
Note:
| |||||||