58.2 Power Supply Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +105°C for V-temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| REG_31 | VDDCORE | VDDCORE Voltage Range | 1.2 | — | 1.32 | V | MCU Active, cache and prefetch disabled executing "while(1)" from Flash |
| REG_38 | VDDUTMIC | DC Supply UDPHS and UHPHS UTMI+ Core | 1.2 | — | 1.32 | V | — |