58.7 Temperature Sensor Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +105°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TS_3 | TS_TempAccuracy | Temperature Accuracy | -10 | — | 10 | °C | — |
|
Note:
| |||||||