58.4 MCU Sleep Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +105°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| IPWR_1 | IDD_SLEEP (1) | MCU IDD in Sleep mode | PLLA 300 MHz MCK 150 MHz | 20 | 30 | mA/MHz | VDDIO = VDDIN = 3.3V PMC_FSMR.FLPM = 0 |
| IPWR_8 | FRC 12 MHz | 2 | 12 | mA/MHz | VDDIO = VDDIN = 3.3V XOSC32K = Off PMC_FSMR.FLPM = 0 | ||
| IPWR_9 | XOSC 12 MHz | 3.3 | 13 | mA/MHz | VDDIO = VDDIN = 3.3V XOSC32K = Off PMC_FSMR.FLPM = 0 | ||
|
Note:
| |||||||