58.1 Operation Frequency and Thermal Specifications
| Param. No. | VDDIO, VDDIN Range | VDDCORE Range | Temp. Range (in °C) | Max MCU Frequency | Comments | ||
|---|---|---|---|---|---|---|---|
| DC_5b | 2.5 to 3.6V | 1.2 to 1.32V | -40°C to +105°C | 300 MHz | Automotive | ||
| Rating | Symbol | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|
| Temperature Devices Operating Ambient Temperature Range Operating Junction Temperature Range |
TA TJ |
-40 — | — |
105 125 | °C | ||