6.4.2.1.3 Single Boot Mode
- One bootable address space
- The entire user program memory is mapped as a continuous memory space, ranging from 800000h to the upper boundary of implemented Flash memory.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.