6.4.2.1.1 Protected Dual Boot Mode
- Two separate bootable address spaces
- Partition 1 is never allowed to be page erased or programmed.
- Partition 1 is write-protected when located in an inactive address space (other than for Chip erase).
- The user may erase/program partition 2 but not partition 1.