24.2.3 Controller Transaction Module

The Controller transaction block is a state machine that controls both transmit and receive operations in the Active Controller mode. This module instructs the transmit and receive control blocks to operate based on commands from the application interface or in-band interrupts from the Targets.