24.2.4 Target Transaction Module
The Target transaction block is a state machine that controls both transmit and receive in the Target and Non-Active Controller mode. This module instructs the transmit and receive control blocks based on incoming transfer from the controller or commands from the application to drive the in-band interrupts.