24.2.5 Transmit Control and Receive Control Blocks

The transmit control and receive control blocks are used to control protocol-related transmit or receive signals (including timing signals) for the Controller and Target, and also for arbitration loss checks.