12.3.13 Clock Monitor Prescaler Register

Name: CMxWINPR
Offset: 0x3208, 0x3238, 0x3268, 0x3298

Bit 3130292827262524 
 WINPR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 WINPR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WINPR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WINPR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – WINPR[31:0] Clock Monitor Prescaler bits

Value to determine the accumulation window for the reference clock.