The allowable PLL
reference input clock frequency is 5 MHz to 800 MHz.
Value
Description
111111
63x divide
111110
62x divide
...
000010
2x divide
000001
1x divide
000000
undefined, not allowed
Bits 16:8 – PLLFBDIV[8:0] PLLx Feedback Divider bit
The allowable PLL reference
input clock frequency is 5 MHz to 800 MHz.
Value
Description
0010 0000
0000
512x
divide
0001 1111
1111
511x
divide
...
0000 0000
0010
2x
divide
0000 0000
0001
1x divide
0000 0000
0000
Undefined, not allowed
Bits 5:3 – POSTDIV1[2:0] PLLx Post Divider #1 bit
Value
Description
111
7x
divide
110
6x divide
...
010
2x
divide
001
1x
divide
000
undefined, not allowed
Bits 2:0 – POSTDIV2[2:0] PLLx Post Divider #2 bit
Value
Description
111
7x divide
110
6x divide
...
010
2x divide
001
1x divide
000
undefined, not allowed
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.