12.3.10 User Clock Diagnostics Control Register

Name: CLKDIAG
Offset: 0x31B4

Bit 3130292827262524 
 FLTIJENSTOPPLL2STOPPLL1GENSEL[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
     SCSFLTDATA[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 STOPGEN16STOPGEN15STOPGEN14STOPGEN13STOPGEN12STOPGEN11STOPGEN10STOPGEN9 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STOPGEN8STOPGEN7STOPGEN6STOPGEN5STOPGEN4STOPGEN3STOPGEN2STOPGEN1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – FLTIJEN SCS[x][3:0]Fault Injection Enable bit

ValueDescription
1 Fault is inserted.
0 Fault insertion is disabled.

Bit 30 – STOPPLL2 PLL2 Reference Clock Monitor Disable bit

ValueDescription
1 Selected reference clock for PLL2 is disconnected from the associated clock monitor.
0 Selected reference clock for PLL2 is connected to the associated clock monitor.

Bit 29 – STOPPLL1 PLL1 Reference Clock Monitor Disable bit

ValueDescription
1 Selected reference clock for PLL1 is disconnected from the associated clock monitor.
0 Selected reference clock for PLL1 is connected to the associated clock monitor.

Bits 28:24 – GENSEL[4:0] Select the Clock Generator or PLL Generator for Fault Injection bits

ValueDescription
11111 Reserved for future PLL generators
11110 PLLGEN2
11101 PLLGEN1
10100-01011 Reserved for future clock generators
01010 CLKGEN11
01001 CLKGEN10
01000 CLKGEN9
00111 CLKGEN8
00110 CLKGEN7
00101 CLKGEN6
00100 CLKGEN5
00011 CLKGEN4
00010 CLKGEN3
00001 CLKGEN2
00000 CLKGEN1

Bits 19:16 – SCSFLTDATA[3:0] Fault Data to be Injected bits

Ones invert the SCS[x] data bit.

Zeros do not effect the SCS[x] data.

Bit 15 – STOPGEN16 Stops the selected reference clock to the clock monitor for CLKGEN16 bit

ValueDescription
1 Selected reference clock for CLKGEN16 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN16 is connected to the associated clock monitor.

Bit 14 – STOPGEN15 Stops the selected reference clock to the clock monitor for CLKGEN15 bit

ValueDescription
1 Selected reference clock for CLKGEN15 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN15 is connected to the associated clock monitor.

Bit 13 – STOPGEN14 Stops the selected reference clock to the clock monitor for CLKGEN14 bit

ValueDescription
1 Selected reference clock for CLKGEN14 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN14 is connected to the associated clock monitor.

Bit 12 – STOPGEN13 Stops the selected reference clock to the clock monitor for CLKGEN13 bit

ValueDescription
1 Selected reference clock for CLKGEN13 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN13 is connected to the associated clock monitor.

Bit 11 – STOPGEN12 Stops the selected reference clock to the clock monitor for CLKGEN12 bit

ValueDescription
1 Selected reference clock for CLKGEN12 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN12 is connected to the associated clock monitor.

Bit 10 – STOPGEN11 Stops the selected reference clock to the clock monitor for CLKGEN11 bit

ValueDescription
1 Selected reference clock for CLKGEN11 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN11 is connected to the associated clock monitor.

Bit 9 – STOPGEN10 Stops the selected reference clock to the clock monitor for CLKGEN10 bit

ValueDescription
1 Selected reference clock for CLKGEN10 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN10 is connected to the associated clock monitor.

Bit 8 – STOPGEN9 Stops the selected reference clock to the clock monitor for CLKGEN9 bit

ValueDescription
1 Selected reference clock for CLKGEN9 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN9 is connected to the associated clock monitor.

Bit 7 – STOPGEN8 Stops the selected reference clock to the clock monitor for CLKGEN8 bit

ValueDescription
1 Selected reference clock for CLKGEN8 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN8 is connected to the associated clock monitor.

Bit 6 – STOPGEN7 Stops the selected reference clock to the clock monitor for CLKGEN7 bit

ValueDescription
1 Selected reference clock for CLKGEN7 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN7 is connected to the associated clock monitor.

Bit 5 – STOPGEN6 Stops the selected reference clock to the clock monitor for CLKGEN6 bit

ValueDescription
1 Selected reference clock for CLKGEN6 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN6 is connected to the associated clock monitor.

Bit 4 – STOPGEN5 Stops the selected reference clock to the clock monitor for CLKGEN5 bit

ValueDescription
1 Selected reference clock for CLKGEN5 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN5 is connected to the associated clock monitor.

Bit 3 – STOPGEN4 Stops the selected reference clock to the clock monitor for CLKGEN4 bit

ValueDescription
1 Selected reference clock for CLKGEN4 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN4 is connected to the associated clock monitor.

Bit 2 – STOPGEN3 Stops the selected reference clock to the clock monitor for CLKGEN3 bit

ValueDescription
1 Selected reference clock for CLKGEN3 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN3 is connected to the associated clock monitor.

Bit 1 – STOPGEN2 Stops the selected reference clock to the clock monitor for CLKGEN2 bit

ValueDescription
1 Selected reference clock for CLKGEN2 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN2 is connected to the associated clock monitor.

Bit 0 – STOPGEN1 Stops the selected reference clock to the clock monitor for CLKGEN1 bit

ValueDescription
1 Selected reference clock for CLKGEN1 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN1 is connected to the associated clock monitor.