12.3.19 Clock Monitor High Threshold Warning Register

Name: CMxHWARN
Offset: 0x3220, 0x3250, 0x3280, 0x32B0

Bit 3130292827262524 
 HWARN[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 HWARN[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 HWARN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 HWARN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:0 – HWARN[31:0] Clock Monitor High Threshold Warning bits

The Clock Monitor High Threshold Warning register contains the upper warning threshold limit against which the captured count is compared (see HFT). Warning is signaled when CMxBUF[31:0] > CMxHWARN, so this register defines the fastest monitored frequency, slowest scaled reference frequency or longest reference pulse width that can be measured before triggering a warning. Setting CMxHWARN = 0xFFFFFFFF will have the effect of disabling this threshold.