12.3.14 Clock Monitor Input Selection Register

Name: CMxSEL
Offset: 0x320C, 0x323C, 0x326C, 0x329C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNTSEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WINSEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – CNTSEL[7:0] Counter Clock Source bits

Selects the monitored clock source. See Table 12-5.

Bits 7:0 – WINSEL[7:0] Window Clock Source bits

Selects the reference clock source. See Table 12-5.