Dead-Time Delay Generation for Half-Bridge Mode

When the CCP module is operated in Half-Bridge mode, the OCxA output pin signal is the non-inverted output from the dead-band delay generator. The OCxB output pin signal is the inverted output from the dead-band delay generator. Polarity control is provided after the dead-time delay generator block for these two signal outputs.

The output and port control signals for the OCxA/OCxB pin pair are replicated for the OCxC/OCxD and OCxE/OCxF output pins in this Half-Bridge mode. This allows the user to move the complementary output signals to another pin pair using the OCxEN control bits.